IESNA:LM-63-2002
[TEST]P1445054
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-240W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 5
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]35547
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 247.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4838.6 4837.8 4837.4 4840.3 4843.6 4848.2 4856.1 4865.3 4876.2 4890.1
4906.8 4927.7 4950.4 4976 5004.6 5037.3 5071.1 5106.9 5143.1 5180.8
5220.6 5260.7 5301.3 5344.6 5389.2 5437.6 5486.2 5539.4 5594.7 5652.2
5714.3 5778.7 5843.7 5913.6 5986.8 6060.8 6134.7 6211.5 6289.5 6367.6
6448.5 6532.4 6613.5 6688.7 6759 6828.3 6893.7 6954.9 7015.9 7080.2
7147.9 7219.5 7290.8 7372 7458.4 7546.1 7633.7 7719.8 7800.2 7884.7
7964.3 8032.3 8090 8149.4 8223.5 8304.7 8353.9 8362.5 8357 8265.7
7942.5 7299.5 6459.1 5646.5 4861.9 3700.3 2156.5 848.5 619.1 411.2
203.4 180.5 159.6 139.3 118.3 96.5 71.5 48.6 25.8 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4836.4 4836.4 4837.9 4841.8 4846.9 4853.5 4864.2 4875.2 4888.1
4905.5 4924.6 4947.1 4971.6 5000.2 5030.7 5063.8 5097.1 5133.9 5171.5
5211.7 5253.2 5295.1 5340.2 5387.4 5436.5 5488.8 5542.4 5598.3 5654
5712.2 5770.3 5828.2 5886.1 5945.1 6005.4 6064.1 6119.6 6173.3 6228.3
6286.8 6350.3 6421.9 6499.1 6580.2 6660.2 6745.2 6835.2 6930.2 7029.6
7134.5 7241.4 7351.3 7464.9 7576.3 7685.7 7792.6 7894.1 7990.9 8076
8158.7 8229.8 8291.4 8350.8 8407.8 8474.9 8546.7 8602.9 8620.9 8594.3
8497.5 8229.8 7722.2 7016.8 6229.3 5355.1 4217.5 2681.7 1217.2 864.6
540.3 216.1 186.1 159.3 134 109.2 85.6 63.5 41.6 19.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4836.7 4836.4 4838.6 4842.8 4849.1 4857.4 4867.6 4881.4 4896.4
4914.1 4935 4957.3 4981.5 5007.8 5038.2 5072.3 5108.4 5144.1 5184.4
5225.7 5268.7 5313.8 5360.2 5407.2 5456.6 5506.4 5559 5612.2 5667.4
5722.8 5780.3 5836.3 5893 5950.5 6011.4 6069.9 6128.8 6185.4 6242
6298.9 6360.1 6424.6 6492.2 6564.5 6640.1 6720.9 6807.9 6896.9 6988.7
7084.3 7185.2 7288.7 7395.2 7508.1 7625.4 7745 7866.8 7986.2 8110.3
8232.9 8362.5 8489.7 8617 8740.3 8866 8984.7 9086.2 9181.4 9269.6
9325.8 9325.8 9245.4 9086.2 8826.2 8424.9 7817.6 7001.9 5986.1 4614
2858.2 1353.4 974.7 601.5 228.3 172.4 131.8 99.9 68.9 36.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4837.5 4837.4 4838.9 4845.2 4852.1 4862.4 4875.8 4890.3 4905.7
4925 4947.6 4971.7 4998.7 5027.2 5057.5 5090.5 5125.5 5165.8 5209.8
5253.3 5299.4 5345.8 5395.2 5444.5 5496.1 5548 5600.6 5653.1 5707.4
5761.8 5819.9 5877.1 5932.4 5989.5 6050 6107.3 6162.6 6221.7 6279.4
6338.4 6400 6465.9 6535.9 6609 6685.1 6765.9 6846.7 6932.1 7021.1
7111.8 7206.6 7306.7 7415 7524.3 7638.9 7757.9 7877.7 8004.9 8132.2
8264.1 8397.6 8529.5 8662.2 8796.5 8933.1 9062.7 9183 9298.5 9394.5
9466.3 9503 9492.9 9438.2 9307.1 9047.1 8657.6 8020.5 7097 5871.8
4350.8 2757.4 1235.3 906.3 586.1 265.9 210.8 157 97.6 51.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4838.2 4838.9 4842.1 4848.2 4857.4 4869.8 4883.7 4898.3 4916.9
4938.6 4961.4 4985.9 5013.1 5043.1 5076.7 5113.1 5151.1 5191.2 5233.5
5278.6 5324.9 5373.6 5426.2 5478.2 5530.8 5582.1 5633.7 5685.7 5738.3
5793.5 5848 5904.9 5962.9 6019.1 6074.1 6129.8 6186.1 6243 6299.6
6357.8 6420.1 6484.9 6556.9 6631.6 6706.5 6787.1 6868.7 6950.4 7037.9
7130.7 7220 7317.1 7412.9 7510.6 7608.4 7708.5 7807.4 7907.3 8005.7
8102.5 8194.6 8289.1 8382.8 8467.9 8553 8631.8 8694.3 8755.1 8787.9
8783.3 8744.2 8652.9 8500.7 8261 7974.5 7602.9 7106.1 6375.1 5355.9
3965.3 2317.4 994.3 717.1 456.5 195.8 144.1 110.5 79.1 43.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4840 4840.3 4844.7 4851.1 4862.1 4875.2 4888.1 4905.4 4924.4
4946.4 4968.7 4994.8 5023.3 5057.8 5093.1 5131.3 5173.8 5218.6 5264.3
5311.3 5362.5 5414.3 5467.6 5517.7 5568.4 5621.4 5675.4 5730.6 5786
5843.5 5902.6 5958.3 6014.4 6070.8 6128.1 6183.8 6235.1 6287.8 6344.1
6402.9 6466.8 6533.9 6602.1 6675.8 6753 6832.8 6916.5 6999.6 7084.5
7173.8 7261.7 7352.2 7436.7 7516.1 7592.8 7671.3 7747.7 7815.2 7874.6
7926.9 7968.2 7996.3 8018.2 8029.9 8037.7 8040.8 8025.2 7969 7866
7659.6 7340.9 6914.7 6409.2 5910 5416.3 4791.3 3839.1 2564.4 1275
907.3 560.2 213.2 173.1 146.1 120 95 72.7 50.6 28.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4836.1 4836.9 4841.3 4848.2 4859.6 4873.2 4887.3 4904.2 4923.6
4945.2 4968.6 4995.9 5025.8 5060.8 5098.1 5139 5183.3 5229.9 5279.6
5330.3 5381.7 5434.2 5485.7 5534.6 5582.7 5632.7 5685.1 5741 5799.4
5862.6 5925.8 5987.2 6049.4 6112.9 6177.4 6242.9 6309.8 6378 6451.4
6530.4 6607.5 6680.2 6754.3 6828.9 6903.7 6973.8 7039.3 7104.1 7165.7
7224.8 7281.4 7333 7382.8 7434.8 7485.7 7537.7 7588.9 7639.5 7683.6
7720.5 7749 7768.5 7782.4 7788.1 7788.7 7767.1 7724.2 7618.7 7388
7022.1 6478.7 5899.9 5381.7 4950.1 4448.1 3567.1 2511.1 1455 408.6
231.8 204.5 177.3 150.3 128.7 106.8 84.7 61.7 39.7 27.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4836.1 4837.8 4843 4850.3 4861.9 4875.2 4890.2 4907.5 4926.6
4947.6 4970.9 4998.5 5030.3 5064.2 5103 5145.7 5188.4 5235.6 5283.8
5334.9 5389.5 5445.6 5500.2 5554.2 5607.7 5661.6 5717.9 5772.4 5830
5890.4 5951.6 6011.1 6069.6 6127.6 6186.1 6243.4 6300.4 6355.5 6412.8
6474.4 6538.6 6608.2 6677.8 6748.7 6822 6901.6 6984.6 7069.4 7152.8
7239 7324.5 7412 7494.1 7573.2 7648.1 7721.3 7790.6 7854.3 7913.6
7965.9 8007.3 8041.6 8070.5 8088.5 8101.7 8104.1 8084.6 8038.5 7939.4
7754.9 7454.4 7015 6473.6 5912.6 5387.8 4833 3962.9 2808 1653.2
508.5 253.7 209.8 180.8 151.9 125.5 100.1 77.5 55.8 38.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4836.9 4839.4 4845.5 4854.2 4864.6 4877.6 4892.3 4911.2 4932.3
4955 4979.4 5008.7 5040.9 5076.5 5115.1 5155.7 5199.8 5245.8 5293.5
5342.9 5394 5448.3 5504.2 5560.6 5616.3 5673.2 5729.8 5786 5845.1
5903.6 5965.8 6026.1 6085.3 6141.4 6196.5 6254.1 6314.1 6373.6 6432.8
6495.1 6560.3 6626.5 6698.5 6772.8 6847.6 6927.4 7008.7 7092.6 7175.3
7262.4 7349.4 7439.4 7530.2 7625.6 7717.1 7808.2 7901.9 7992.4 8081.4
8168.9 8258.6 8347.6 8433.5 8517.8 8599.8 8673.2 8735.6 8787.2 8819.9
8816.8 8759.8 8645.1 8454.6 8193.9 7846.5 7419.4 6885.9 6203.5 5234.9
3912.1 2743.7 1575.5 416.4 245.8 192.8 140 106 75.9 52.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4838.2 4841.9 4848.5 4857.3 4868.4 4881 4896.1 4914.9 4937.3
4963.8 4991.2 5022.5 5055.7 5091.1 5129.9 5170.7 5214.4 5261.1 5309.1
5358.3 5411.1 5463.4 5516.6 5569.9 5624.2 5678.8 5732.4 5788.1 5842.2
5898.1 5957.1 6017.4 6078.6 6135.4 6195.4 6257.3 6319.5 6383.4 6447.9
6516 6583.2 6653.9 6727.3 6804.4 6883.7 6965.3 7050.3 7138 7225
7315.5 7408.1 7503.3 7602 7702.1 7808.2 7915.9 8030.7 8147 8266.5
8388.2 8512.4 8633.4 8752 8869.1 8975.3 9075.2 9159.5 9232.1 9283.7
9316.4 9314.9 9274.3 9157.2 8949.5 8630.2 8194.6 7544.3 6615 5358.7
3903.3 2744.3 1585.2 427.2 272.8 227.4 181.3 135.1 84.6 58.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4838.8 4843.2 4850.3 4859.2 4872.1 4886.1 4902.4 4922.7 4944.9
4970.6 4998.9 5030.8 5065.6 5104 5143.6 5185 5228.5 5274.9 5322
5369.6 5418.8 5467.2 5518.4 5568.2 5620.5 5673.3 5726 5780 5834.8
5891.4 5949.2 6010.7 6068.4 6129.2 6192.2 6255 6320.8 6385.4 6449.3
6516.4 6582.4 6652.3 6724.9 6800.6 6879.3 6961.6 7045 7133.7 7224.8
7319.2 7416 7515.4 7618.6 7722.7 7828.5 7933.1 8036.2 8132.2 8219.6
8302.4 8390.6 8482.7 8568.6 8649 8723.9 8799.6 8864.4 8913.6 8923
8901.9 8850.4 8720 8506.1 8186.8 7675.9 6980.6 6146.2 5122.4 3753.4
2664.3 1575.1 491.4 265.7 202.5 140 99.1 69.4 42.9 30.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4840.6 4845 4853.6 4864 4875.5 4889.1 4906.6 4927 4951
4975.6 5005.4 5038.3 5074.4 5111.7 5151.8 5195.7 5240.3 5285.6 5333.3
5381.1 5429.4 5477.6 5527.4 5578.5 5631.5 5685.3 5741.2 5799.5 5859.1
5919.5 5979.5 6040.4 6100.9 6164.2 6226 6289.7 6352 6411.6 6471.2
6536.2 6605 6675.3 6746.2 6824.2 6905 6993.7 7085.9 7185.9 7285.9
7385.2 7484.9 7586 7688 7785.6 7875.3 7949.5 8012 8068.2 8120.5
8168.1 8205.6 8232.9 8264.1 8293 8319.5 8329.7 8304.7 8258.6 8157.2
7954.2 7601.7 7035.7 6269.3 5402.8 4485 3445.3 2451.8 1458.1 481.4
251.6 210.6 169.5 128.6 104.2 80.1 57.8 40.9 24 7.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4842.5 4848.9 4857.7 4868.5 4880.9 4895.9 4913.3 4933.1 4956.4
4981.6 5012.3 5045.4 5081.8 5119.4 5160.7 5203.8 5248.9 5293.4 5339.8
5385.6 5433 5481.3 5530.1 5582.1 5636.2 5693.1 5751.1 5813.4 5877.8
5943.2 6011.8 6082 6154.5 6225.6 6300.3 6375.8 6450.2 6525.8 6604.7
6686 6764.8 6842.8 6919.7 6993.7 7067 7142 7215.4 7280.9 7348.1
7417.2 7489.8 7559.9 7626.9 7692.3 7757.9 7819.1 7879.2 7936.2 7990.1
8037.7 8080.7 8124.4 8165 8205.6 8213.4 8158.7 8092.4 7982.3 7724.8
7284.1 6625.2 5814.4 4963.3 4109.1 3038.5 1921.8 806.7 334.3 214.1
182.6 151.2 128.7 108 89.3 68.3 46.2 32 17.9 3.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4843.6 4850.7 4861 4872.3 4885.3 4900.4 4918.1 4938.8 4962.6
4987.7 5018.1 5051.5 5087.1 5125.6 5165.7 5210.4 5256 5301.8 5349
5398.4 5450.1 5500.8 5553 5607 5662.9 5720.7 5780.3 5840.7 5903.5
5965.8 6028.1 6091.4 6153.8 6214.8 6276.1 6338.6 6399 6456.7 6516.9
6582.2 6654.4 6728.3 6804.6 6883.7 6966.2 7054.2 7149.4 7244.9 7344
7443.6 7542.9 7643.7 7744.5 7838.6 7924.5 7998.7 8066.6 8125.9 8179.8
8224.3 8258.6 8288.3 8319.5 8355.4 8378.9 8371.1 8334.4 8282.1 8165
7931.5 7537.8 6927.3 6174.1 5324.9 4362 3295.6 2351 1406.4 463.9
251.1 209.2 167.3 125.8 101.5 77 54.6 38.7 22.7 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4844.5 4852.8 4862.5 4874.6 4889.1 4904.5 4923 4945 4968.8
4995.6 5025.1 5057.8 5094.4 5133.6 5176.8 5222.2 5270.3 5319.4 5369.8
5420.1 5473.9 5526.1 5582.3 5636.2 5693.1 5751.7 5808.7 5865.6 5922.5
5980.8 6041.5 6101.7 6161.6 6223.5 6285.6 6347.5 6410.9 6473 6534.2
6599.6 6666.6 6737.4 6812 6888.5 6967.8 7051.5 7138.5 7226 7314.7
7409.9 7504.4 7606.7 7708.1 7813.7 7919.8 8025.2 8133.7 8229 8314.9
8403.1 8497.5 8588.9 8670.1 8739.5 8803.5 8871.5 8923 8959.7 8955
8910.5 8813.7 8643.5 8399.9 8013.5 7419 6668 5766.4 4638.6 3226.6
2067 907.9 372.3 290.3 208.3 127.2 91.1 61 42.5 23.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4845 4852.7 4863.4 4876.2 4890.6 4906.6 4925.1 4946 4970.4
4997.1 5027.9 5062.7 5100.2 5141 5185.2 5234.8 5284.5 5335.6 5387.7
5441.8 5499.7 5555.8 5612.9 5668.9 5724.9 5781.4 5836.3 5895.1 5953.9
6014.1 6075.7 6136.3 6196.4 6256.2 6315.5 6373.7 6432 6494 6561.2
6629.5 6698.9 6773 6849 6926.8 7007.7 7086 7169.8 7253.1 7341.5
7433.4 7527.1 7627.2 7728.7 7834 7942.5 8054.1 8172.8 8289.9 8408.5
8532.7 8650.5 8766.9 8876.2 8983.9 9081.5 9168.9 9243.1 9293 9321.1
9321.9 9284.4 9187.6 8990.1 8677.9 8287.5 7750.4 6959.5 5860.9 4533.7
3221.7 1909.7 626.1 316.1 256.6 208.7 160.7 113.1 77.2 41.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4845.7 4853.9 4863.7 4876.8 4890.5 4906.3 4924.7 4945.7 4968.1
4993.9 5025.2 5060.7 5099 5141.4 5184.3 5232.2 5280.1 5330.6 5382.1
5436.4 5492.3 5550.1 5607.2 5667.6 5728 5789.3 5849.8 5912.4 5974
6034.8 6094 6154.1 6210.9 6266 6320.7 6376.7 6434.4 6492.5 6553.4
6615 6681 6749.2 6819.1 6893 6972 7055.6 7143.9 7235.1 7327
7420.6 7509.4 7600.8 7692.8 7787.2 7877.7 7968.2 8055.7 8141.5 8225.9
8304.7 8382 8463.2 8545.1 8620.1 8691.9 8755.9 8794.2 8798.1 8768.4
8703.6 8588.1 8430.4 8193.9 7881.6 7489.8 6984.7 6295.9 5355.6 4116.3
2903.5 1690.8 497.8 273.6 223.2 172.8 122.4 90.7 62 43.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4846 4853.2 4863.1 4874.9 4887.8 4903.7 4921.2 4942.2 4963.2
4989.1 5019.3 5054.3 5092 5132.2 5175.4 5221.6 5270.3 5321.9 5374.2
5429.3 5486.6 5545.8 5604.6 5662.7 5719.4 5780 5839.1 5900.4 5962.8
6026.8 6090.4 6149.9 6209.6 6265.5 6321.3 6373 6424.9 6479.8 6535.2
6596.2 6658.3 6729.2 6810.1 6892.3 6977 7057.3 7143.8 7233.3 7324.1
7416.2 7504.1 7591.1 7671.1 7745.7 7812.9 7873.8 7931.5 7981.5 8025.2
8058.8 8084.6 8100.2 8111.9 8115.8 8107.2 8079.1 8012.7 7916.7 7756.8
7487.9 7068.6 6527.1 5981.4 5476.7 4896.6 4033 2844.5 1656 472.9
254.2 215.3 188 160.8 133.6 108.6 85.1 63.3 43.7 24.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4841.2 4849.6 4859.3 4868.9 4881.4 4896.2 4914.1 4933.3 4954.5
4980.9 5011.9 5048.2 5085.7 5124.8 5168.1 5216.2 5265.4 5317.2 5369.8
5424.1 5480.6 5534.4 5587.9 5640.2 5694.2 5749 5804.9 5866.1 5932.3
5999.2 6066.3 6127.1 6188.4 6250 6312.6 6375.4 6444.2 6517.5 6594
6673.3 6757.3 6841.4 6922.4 6994.8 7061.1 7128.1 7192.8 7251.4 7304.8
7357.4 7410.2 7464.1 7515.9 7568.6 7617.8 7664.6 7708.6 7749.7 7778.8
7799.8 7822.3 7837.9 7840.2 7832.4 7802.6 7734.6 7619.9 7404.3 7012.5
6450.3 5840.1 5351 4940.9 4419.3 3470.6 2196.6 993.6 724.9 464.4
203.9 176.3 154.3 132.3 110.1 86.8 65 43.2 21.4 6.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4841 4847.8 4855.7 4865.6 4875.9 4890.3 4906.1 4925 4946.4
4971 5001.2 5035.6 5072.5 5110.9 5152.4 5197.3 5246.2 5295.2 5346.1
5399.2 5456.5 5512.2 5568.6 5624.1 5680.5 5737 5795.2 5853.7 5913.3
5974.7 6034.8 6092.1 6146.9 6202.2 6253 6300.7 6353.2 6408.2 6464.6
6525.4 6594.1 6668.5 6750.2 6832.5 6914.6 6996.9 7082.2 7169.9 7260.5
7351.4 7442.1 7524.4 7604.3 7682.2 7753.2 7816.8 7870.7 7919.1 7961.2
7994.8 8019 8040.1 8055.7 8062.7 8054.1 8028.4 7958.9 7844.9 7650.2
7319.3 6849.3 6301.6 5789.6 5284.5 4678.2 3749.5 2527.7 1254.5 887.8
552.2 216.5 179.3 153.5 127.4 102.1 78.8 56.6 34.3 12
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4840.5 4845.5 4852.4 4861.7 4871.4 4883 4898 4916.2 4937.2
4958.9 4985.2 5016.9 5052.3 5089 5127.3 5169.1 5214.8 5261.3 5311.2
5360.9 5412 5463.5 5519.5 5576 5630.5 5684.3 5739.6 5795 5851.2
5906.6 5964.3 6020.9 6079.3 6135.7 6192.6 6247.3 6303.7 6359.2 6420.6
6484 6551 6618.2 6690.1 6764 6845.8 6931.9 7021.8 7110.4 7198.9
7287.7 7379.8 7473.6 7567 7662.4 7750.8 7844.1 7937.8 8023.7 8110.3
8203.2 8292.2 8377.3 8463.2 8543.6 8616.2 8680.2 8734.1 8765.3 8752.8
8693.5 8588.1 8430.4 8168.1 7835.5 7427.4 6914.3 6249.9 5348.9 4083.9
2501.6 1113.6 795.5 500.7 205.9 153.7 118.3 87.6 70.7 53.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4838.9 4842.4 4847.8 4855.5 4864.6 4874.1 4886.5 4901.8 4920
4941 4965.3 4991.5 5021.9 5055.3 5093.4 5133.5 5175.3 5218.7 5263.8
5310.5 5359.9 5409.9 5462.6 5514.9 5567.7 5618.6 5671.1 5727.4 5783.4
5840.3 5898.2 5959.6 6020.4 6081.1 6140.8 6199.2 6259 6320.3 6380.3
6440.8 6506.4 6578.1 6651.7 6729.2 6810.5 6895.2 6981.8 7070.9 7162.7
7259 7359.9 7462.9 7570.6 7683.4 7799.2 7919.1 8040.8 8161.8 8283.6
8410.1 8539.7 8670.1 8800.4 8926.9 9043.2 9152.5 9257.1 9353.1 9423.4
9468.7 9478 9439 9323.5 9103.3 8765.3 8264.1 7488.2 6323.9 4869.8
3299.2 1707.2 588.2 431.5 276.7 231.5 182.8 125.3 63.4 48.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4837.9 4839.7 4843.2 4849.1 4857.1 4866.1 4877.4 4890.1 4905.5
4923.3 4945.7 4970.3 4996.3 5025 5058.2 5095.4 5134.7 5175.5 5219.1
5264.1 5310.9 5358.3 5407 5456.5 5507.4 5559.1 5612.2 5666.9 5721.7
5777.6 5834.6 5893.1 5952.9 6012.5 6074.3 6136.6 6195.4 6256.9 6317.8
6378.6 6441.1 6508.3 6579.3 6657.1 6738.3 6827.3 6918.2 7009.2 7105.6
7202.1 7305.9 7412.5 7519.9 7635.5 7751 7869.1 7988.5 8111.1 8236
8364.8 8490.5 8616.2 8743.4 8867.6 8992.5 9112.7 9218.9 9293.8 9368.8
9412.5 9387.5 9261 9083 8808.2 8296.1 7594.7 6749.5 5667.2 4142.7
2295 1019.9 734.7 471 207.2 158.2 123 90.4 72.7 55.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4836.4 4837.4 4840.5 4845.5 4851.2 4858.9 4869.1 4880.3 4894.8
4912.5 4932.2 4956 4980.9 5009.5 5042.2 5077.3 5114.1 5151.6 5191.6
5232.7 5275.8 5320.1 5368.3 5418 5470.6 5524.4 5578.9 5634.1 5690.4
5748 5806.9 5862.8 5922.2 5982.9 6043.5 6101.5 6157.8 6212.4 6267.7
6327.1 6394.6 6466.9 6544 6625.3 6709.2 6795.6 6889.8 6985.7 7087.4
7193.7 7302.3 7415.9 7525.5 7638.9 7748.6 7856.6 7960.4 8053.3 8136.9
8217.3 8298.5 8377.3 8440.5 8488.9 8548.3 8629.5 8683.3 8689.6 8645.9
8540.5 8280.5 7764.3 7037 6224.5 5316 4164.4 2684.5 1262.7 895.3
560.9 226.4 186.3 159.4 133.4 107 82.4 60.2 38 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4838.6 4837.8 4837.4 4840.3 4843.6 4848.2 4856.1 4865.3 4876.2 4890.1
4906.8 4927.7 4950.4 4976 5004.6 5037.3 5071.1 5106.9 5143.1 5180.8
5220.6 5260.7 5301.3 5344.6 5389.2 5437.6 5486.2 5539.4 5594.7 5652.2
5714.3 5778.7 5843.7 5913.6 5986.8 6060.8 6134.7 6211.5 6289.5 6367.6
6448.5 6532.4 6613.5 6688.7 6759 6828.3 6893.7 6954.9 7015.9 7080.2
7147.9 7219.5 7290.8 7372 7458.4 7546.1 7633.7 7719.8 7800.2 7884.7
7964.3 8032.3 8090 8149.4 8223.5 8304.7 8353.9 8362.5 8357 8265.7
7942.5 7299.5 6459.1 5646.5 4861.9 3700.3 2156.5 848.5 619.1 411.2
203.4 180.5 159.6 139.3 118.3 96.5 71.5 48.6 25.8 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
